How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | BF: | 0.41 |
| D: | 4.5 | I: | 6.1 in |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.38 | AJ: | 5.88 |
| U: | 1.25 in | AK: | 4.5 |
| L: | 9.57 in | G: | 3.26 |
| LL: | 4.25 in | AA: | 14 |
| BE: | 0.38 in | AG: | 8.5 |
| P: | 3.69 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| V: | 2.75 in | AE2: | 0.63 |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Output Diameter (in): | 1.938 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.3 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Bore Code: | 31 |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Motor Frame Size: | 140TC | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

