How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| AA: | 14 | U: | 1.25 in |
| V: | 2.75 in | D: | 4.5 |
| AB: | 6.38 | AG: | 8.5 |
| L: | 9.57 in | AF: | 0.38 |
| H: | 0.53 in | LM: | 11.81 |
| AE2: | 0.63 | G: | 3.26 |
| AK: | 4.5 | I: | 6.1 in |
| BE: | 0.38 in | LL: | 4.25 in |
| P: | 3.69 in | AJ: | 5.88 |
| T: | 1.938 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 7.59 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Output RPM: | 87.5 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 42YFC |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 20:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

