How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AE2: | 0.63 |
| L: | 9.57 in | AK: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| P: | 3.69 in | AB: | 6.38 |
| AA: | 14 | BF: | 0.41 |
| LL: | 4.25 in | D: | 4.5 |
| AJ: | 5.88 | BD: | 5.88 |
| AG: | 8.5 | H: | 0.53 in |
| BE: | 0.38 in | T: | 1.938 |
| LM: | 11.81 | V: | 2.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Assembly: | YFC-1 | Output RPM: | 87.5 |
| Ratio: | 20:1 | Gear Type: | Worm |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 7.59 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

