How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BF: | 0.41 |
| LM: | 11.81 | AB: | 6.38 |
| BD: | 5.88 | U: | 1.25 in |
| H: | 0.53 in | AF: | 0.38 |
| P: | 3.69 in | D: | 4.5 |
| AA: | 14 | AJ: | 5.88 |
| BE: | 0.38 in | I: | 6.1 in |
| L: | 9.57 in | T: | 1.938 |
| AK: | 4.5 | V: | 2.75 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | G: | 3.26 |
Technical Specifications
| Ratio Range: | 20:1 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 7.59 |
| Assembly: | YFC-1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Ratio: | 20:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 87.5 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

