How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | T: | 1.938 |
| V: | 2.75 in | AE2: | 0.63 |
| P: | 3.69 in | H: | 0.53 in |
| AJ: | 5.88 | LL: | 4.25 in |
| BD: | 5.88 | D: | 4.5 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BF: | 0.41 | BE: | 0.38 in |
| AA: | 14 | U: | 1.25 in |
| AB: | 6.38 | L: | 9.57 in |
| AG: | 8.5 | LM: | 11.81 |
| I: | 6.1 in | G: | 3.26 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Output RPM: | 87.5 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Bore Code: | 31 | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

