How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | G: | 3.26 |
| T: | 1.938 | LL: | 4.25 in |
| LM: | 11.81 | H: | 0.53 in |
| AF: | 0.38 | AE2: | 0.63 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BF: | 0.41 |
| AG: | 8.5 | V: | 2.75 in |
| U: | 1.25 in | AA: | 14 |
| AB: | 6.38 | AJ: | 5.88 |
| L: | 9.57 in | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Output RPM: | 70 | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Gear Type: | Worm | Bore Code: | 31 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

