How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AG: | 8.5 |
| AA: | 14 | L: | 9.57 in |
| P: | 3.69 in | AJ: | 5.88 |
| D: | 4.5 | LL: | 4.25 in |
| G: | 3.26 | AF: | 0.38 |
| AB: | 6.38 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | LM: | 11.81 |
| I: | 6.1 in | AK: | 4.5 |
| BD: | 5.88 | V: | 2.75 in |
| T: | 1.938 | U: | 1.25 in |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.24 | Service Factor: | 1 |
| Output RPM: | 70 | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

