How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | P: | 3.69 in |
| LL: | 4.25 in | LM: | 11.81 |
| AB: | 6.38 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | AE2: | 0.63 |
| I: | 6.1 in | AF: | 0.38 |
| G: | 3.26 | H: | 0.53 in |
| BF: | 0.41 | U: | 1.25 in |
| AJ: | 5.88 | AA: | 14 |
| V: | 2.75 in | T: | 1.938 |
| D: | 4.5 | AG: | 8.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.938 in | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Model Code: | 42YFC |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

