How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AJ: | 5.88 |
| I: | 6.1 in | AK: | 4.5 |
| LL: | 4.25 in | BF: | 0.41 |
| AF: | 0.38 | L: | 9.57 in |
| BE: | 0.38 in | U: | 1.25 in |
| D: | 4.5 | H: | 0.53 in |
| BD: | 5.88 | P: | 3.69 in |
| LM: | 11.81 | AB: | 6.38 |
| AG: | 8.5 | V: | 2.75 in |
| T: | 1.938 | AA: | 14 |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
Technical Specifications
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 4.2 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output RPM: | 43.8 | Output Key: | 1/2 X 3.38 |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

