How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | L: | 9.57 in |
| AG: | 8.5 | D: | 4.5 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| AF: | 0.38 | H: | 0.53 in |
| BD: | 5.88 | V: | 2.75 in |
| T: | 1.938 | LM: | 11.81 |
| I: | 6.1 in | P: | 3.69 in |
| AB: | 6.38 | AK: | 4.5 |
| AJ: | 5.88 | AE2: | 0.63 |
| LL: | 4.25 in | AA: | 14 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Output RPM: | 43.8 | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Model Code: | 42YFC | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

