How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AF: | 0.38 |
| BD: | 5.88 | AK: | 4.5 |
| V: | 2.75 in | AG: | 8.5 |
| U: | 1.25 in | D: | 4.5 |
| BE: | 0.38 in | H: | 0.53 in |
| I: | 6.1 in | T: | 1.938 |
| G: | 3.26 | LM: | 11.81 |
| AA: | 14 | BF: | 0.41 |
| L: | 9.57 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| LL: | 4.25 in | AJ: | 5.88 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 35 | Motor Frame Size: | 140TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.39 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Bore Code: | 31 |
| Ratio Range: | 50:1 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

