How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 11.81 | AJ: | 5.88 |
| I: | 6.1 in | AK: | 4.5 |
| P: | 3.69 in | D: | 4.5 |
| G: | 3.26 | T: | 1.938 |
| V: | 2.75 in | BE: | 0.38 in |
| AA: | 14 | L: | 9.57 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | BD: | 5.88 |
| LL: | 4.25 in | H: | 0.53 in |
| AE2: | 0.63 | AB: | 6.38 |
| BF: | 0.41 | AG: | 8.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Assembly: | YFC-1 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output RPM: | 35 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Bore Code: | 31 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

