How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| I: | 6.1 in | AA: | 14 |
| BD: | 5.88 | T: | 1.938 |
| H: | 0.53 in | LL: | 4.25 in |
| L: | 9.57 in | AG: | 8.5 |
| D: | 4.5 | AB: | 6.38 |
| LM: | 11.81 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | G: | 3.26 |
| U: | 1.25 in | P: | 3.69 in |
| AJ: | 5.88 | V: | 2.75 in |
Technical Specifications
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 2.7 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Model Code: | 42YFC | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

