How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | G: | 3.26 |
| I: | 6.1 in | BF: | 0.41 |
| AG: | 8.5 | T: | 1.938 |
| AE2: | 0.63 | AA: | 14 |
| H: | 0.53 in | D: | 4.5 |
| V: | 2.75 in | BE: | 0.38 in |
| AJ: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| AK: | 4.5 | LM: | 11.81 |
| U: | 1.25 in | LL: | 4.25 in |
| L: | 9.57 in | BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

