How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| BF: | 0.41 | AJ: | 5.88 |
| AE2: | 0.63 | U: | 1.25 in |
| AB: | 6.38 | V: | 2.75 in |
| AK: | 4.5 | AG: | 8.5 |
| H: | 0.53 in | P: | 3.69 in |
| LM: | 11.81 | D: | 4.5 |
| AA: | 14 | L: | 9.57 in |
| G: | 3.26 | BD: | 5.88 |
| BE: | 0.38 in | LL: | 4.25 in |
| T: | 1.938 | I: | 6.1 in |
Technical Specifications
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.79 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

