How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 1.25 in |
| I: | 6.1 in | P: | 3.69 in |
| BD: | 5.88 | AE2: | 0.63 |
| H: | 0.53 in | AA: | 14 |
| AF: | 0.38 | G: | 3.26 |
| T: | 1.938 | D: | 4.5 |
| AB: | 6.38 | LL: | 4.25 in |
| L: | 9.57 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | AK: | 4.5 |
| V: | 2.75 in | AJ: | 5.88 |
| LM: | 11.81 | BE: | 0.38 in |
Technical Specifications
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.79 |
| Input Keyway: | 1/4 X 2.88 in | Output Diameter (in): | 1.938 in |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output RPM: | 21.9 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

