How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AB: | 6.38 |
| AA: | 14 | H: | 0.53 in |
| LL: | 4.25 in | G: | 3.26 |
| BE1: | 0.5 in | V: | 2.75 in |
| T: | 1.938 | D: | 4.5 |
| U: | 1.25 in | BD: | 9 |
| BF: | 0.53 | I: | 6.1 in |
| AK: | 8.5 | AE2: | 0.63 |
| AF: | 0.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| L: | 9.57 in | L1: | 12.9 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 12.9 | Ratio Range: | 10:1 |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Model Code: | 42YFC | Series Code: | OE |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

