How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | U: | 1.25 in |
| I: | 6.1 in | BE1: | 0.5 in |
| BD: | 9 | BF: | 0.53 |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| AJ: | 7.25 | P: | 3.69 in |
| L1: | 12.9 in | AE2: | 0.63 |
| AG: | 8.5 | AA: | 14 |
| T: | 1.938 | AB: | 6.38 |
| V: | 2.75 in | D: | 4.5 |
| AK: | 8.5 | LL: | 4.25 in |
| AF: | 0.38 | H: | 0.53 in |
Technical Specifications
| Ratio: | 10:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output RPM: | 175 |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 12.9 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

