How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| G: | 3.26 | P: | 3.69 in |
| LL: | 4.25 in | BF: | 0.53 |
| I: | 6.1 in | U: | 1.25 in |
| BE1: | 0.5 in | AA: | 14 |
| V: | 2.75 in | AF: | 0.38 |
| D: | 4.5 | AE2: | 0.63 |
| AK: | 8.5 | T: | 1.938 |
| AG: | 8.5 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AJ: | 7.25 | L1: | 12.9 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 1.938 in | Ratio: | 100:1 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 1.2 | Series Code: | OE |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 31 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

