How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | AF: | 0.38 |
| D: | 4.5 | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 4.25 in |
| H: | 0.53 in | V: | 2.75 in |
| BE1: | 0.5 in | T: | 1.938 |
| AB: | 6.38 | AA: | 14 |
| LL: | 4.25 in | L: | 9.57 in |
| AE2: | 0.63 | U: | 1.25 in |
| G: | 3.26 | BD: | 9 |
| I: | 6.1 in | P: | 3.69 in |
| AJ: | 7.25 | L1: | 12.9 in |
Technical Specifications
| Output Shaft Direction: | 1 | Output Key: | 1/2 X 3.38 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.2 |
| Output RPM: | 17.5 | Center Distance (in): | 4.25 |
| Ratio: | 100:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

