How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | BD: | 9 |
| BE1: | 0.5 in | AK: | 8.5 |
| L1: | 12.9 in | I: | 6.1 in |
| LL: | 4.25 in | P: | 3.69 in |
| T: | 1.938 | AJ: | 7.25 |
| BF: | 0.53 | D: | 4.5 |
| H: | 0.53 in | AF: | 0.38 |
| V: | 2.75 in | AA: | 14 |
| U: | 1.25 in | L: | 9.57 in |
| AG: | 8.5 | G: | 3.26 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
Technical Specifications
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Output Diameter (in): | 1.938 in | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 9.3 | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

