How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| AK: | 8.5 | D: | 4.5 |
| LL: | 4.25 in | P: | 3.69 in |
| L: | 9.57 in | H: | 0.53 in |
| G: | 3.26 | L1: | 12.9 in |
| AE2: | 0.63 | V: | 2.75 in |
| U: | 1.25 in | AF: | 0.38 |
| BE1: | 0.5 in | BD: | 9 |
| T: | 1.938 | Center Distance (in): | 4.25 in |
| AA: | 14 | BF: | 0.53 |
| AB: | 6.38 | I: | 6.1 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Bore Code: | 31 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Ratio: | 20:1 | Model Code: | 42YFC |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Housing Material: | Cast Iron | Assembly: | YFC-1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

