How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.938 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AG: | 8.5 | BD: | 9 |
| U: | 1.25 in | BF: | 0.53 |
| G: | 3.26 | AA: | 14 |
| AE2: | 0.63 | V: | 2.75 in |
| I: | 6.1 in | LL: | 4.25 in |
| AK: | 8.5 | AF: | 0.38 |
| L: | 9.57 in | L1: | 12.9 in |
| P: | 3.69 in | H: | 0.53 in |
| AJ: | 7.25 | BE1: | 0.5 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Output RPM: | 70 |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Bore Code: | 31 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.24 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

