How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| U: | 1.25 in | BD: | 9 |
| L1: | 12.9 in | AF: | 0.38 |
| BE1: | 0.5 in | P: | 3.69 in |
| L: | 9.57 in | G: | 3.26 |
| LL: | 4.25 in | AG: | 8.5 |
| T: | 1.938 | AK: | 8.5 |
| AA: | 14 | AB: | 6.38 |
| AE2: | 0.63 | D: | 4.5 |
| AJ: | 7.25 | I: | 6.1 in |
| H: | 0.53 in | BF: | 0.53 |
Technical Specifications
| Output RPM: | 43.8 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.938 in |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Ratio: | 40:1 | Bore Code: | 31 |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

