How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AF: | 0.38 |
| G: | 3.26 | AJ: | 7.25 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| L1: | 12.9 in | LL: | 4.25 in |
| H: | 0.53 in | P: | 3.69 in |
| AE2: | 0.63 | D: | 4.5 |
| BD: | 9 | L: | 9.57 in |
| I: | 6.1 in | V: | 2.75 in |
| BF: | 0.53 | AA: | 14 |
| BE1: | 0.5 in | U: | 1.25 in |
| AK: | 8.5 | AG: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 40:1 |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Assembly: | YFC-1 |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.938 in |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Bore Code: | 31 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

