How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | AA: | 14 |
| AF: | 0.38 | AG: | 8.5 |
| AB: | 6.38 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| T: | 1.938 | G: | 3.26 |
| AJ: | 7.25 | V: | 2.75 in |
| LL: | 4.25 in | U: | 1.25 in |
| AK: | 8.5 | D: | 4.5 |
| H: | 0.53 in | L1: | 12.9 in |
| BD: | 9 | I: | 6.1 in |
| BE1: | 0.5 in | BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Model Code: | 42YFC | Output RPM: | 339 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 15.5 |
| Ratio: | 5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 5:1 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Bore Code: | 31 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

