How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BD: | 9 |
| BF: | 0.53 | LL: | 4.25 in |
| G: | 3.26 | AG: | 8.5 |
| AB: | 6.38 | T: | 1.938 |
| H: | 0.53 in | AE2: | 0.63 |
| L: | 9.57 in | AJ: | 7.25 |
| V: | 2.75 in | BE1: | 0.5 in |
| U: | 1.25 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| AF: | 0.38 | L1: | 12.9 in |
| P: | 3.69 in | I: | 6.1 in |
Technical Specifications
| Ratio: | 5:1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Series Code: | OE | Output RPM: | 339 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Ratio Range: | 5:1 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.938 in | Gear Type: | Worm |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 15.5 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

