How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BF: | 0.53 |
| L1: | 12.9 in | LL: | 4.25 in |
| AK: | 8.5 | G: | 3.26 |
| AE2: | 0.63 | U: | 1.25 in |
| BD: | 9 | P: | 3.69 in |
| L: | 9.57 in | I: | 6.1 in |
| V: | 2.75 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AB: | 6.38 | BE1: | 0.5 in |
| D: | 4.5 | T: | 1.938 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Series Code: | OE |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 15.5 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

