How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BF: | 0.53 |
| V: | 2.75 in | AK: | 8.5 |
| L1: | 12.9 in | AB: | 6.38 |
| U: | 1.25 in | BE1: | 0.5 in |
| AE2: | 0.63 | AJ: | 7.25 |
| D: | 4.5 | I: | 6.1 in |
| AA: | 14 | BD: | 9 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| P: | 3.69 in | G: | 3.26 |
| AG: | 8.5 | L: | 9.57 in |
| H: | 0.53 in | T: | 1.938 |
Technical Specifications
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Output RPM: | 35 |
| Bore Code: | 31 | Input Style: | Flexible Coupling Input |
| Ratio: | 50:1 | Output Diameter (in): | 1.938 in |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

