How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 8.5 |
| AA: | 14 | U: | 1.25 in |
| I: | 6.1 in | L1: | 12.9 in |
| V: | 2.75 in | BD: | 9 |
| AK: | 8.5 | AB: | 6.38 |
| BF: | 0.53 | BE1: | 0.5 in |
| D: | 4.5 | H: | 0.53 in |
| P: | 3.69 in | AF: | 0.38 |
| G: | 3.26 | L: | 9.57 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| LL: | 4.25 in | T: | 1.938 |
Technical Specifications
| Center Distance (in): | 4.25 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Ratio Range: | 50:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 3.39 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

