How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | L: | 9.57 in |
| BE1: | 0.5 in | V: | 2.75 in |
| L1: | 12.9 in | P: | 3.69 in |
| AJ: | 7.25 | LL: | 4.25 in |
| AE2: | 0.63 | T: | 1.938 |
| BF: | 0.53 | AB: | 6.38 |
| G: | 3.26 | U: | 1.25 in |
| I: | 6.1 in | BD: | 9 |
| AG: | 8.5 | H: | 0.53 in |
| AF: | 0.38 | D: | 4.5 |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Model Code: | 42YFC | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Series Code: | OE | Ratio: | 60:1 |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.938 in |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 2.7 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

