How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | L: | 9.57 in |
| V: | 2.75 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | P: | 3.69 in |
| BE1: | 0.5 in | D: | 4.5 |
| LL: | 4.25 in | AB: | 6.38 |
| AJ: | 7.25 | AK: | 8.5 |
| AG: | 8.5 | AF: | 0.38 |
| H: | 0.53 in | I: | 6.1 in |
| BD: | 9 | T: | 1.938 |
| L1: | 12.9 in | BF: | 0.53 |
| AA: | 14 | U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 1.938 in | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Assembly: | YFC-1 | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.7 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Model Code: | 42YFC |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

