How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AG: | 8.5 |
| V: | 2.75 in | I: | 6.1 in |
| L1: | 12.9 in | AK: | 8.5 |
| BF: | 0.53 | L: | 9.57 in |
| LL: | 4.25 in | AE2: | 0.63 |
| D: | 4.5 | Center Distance (in): | 4.25 in |
| G: | 3.26 | AA: | 14 |
| H: | 0.53 in | U: | 1.25 in |
| AF: | 0.38 | P: | 3.69 in |
| BD: | 9 | T: | 1.938 |
| BE1: | 0.5 in | AJ: | 7.25 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Series Code: | OE | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio Range: | 7.5:1 |
| Reducer: | Worm - Right Angle | Assembly: | YFC-1 |
| Input HP @ 1750 RPM: | 14.1 | Model Code: | 42YFC |
| Product Type: | Right Angle | Bore Code: | 31 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.938 in |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

