How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| H: | 0.53 in | AA: | 14 |
| AJ: | 7.25 | BE1: | 0.5 in |
| L1: | 12.9 in | I: | 6.1 in |
| AG: | 8.5 | LL: | 4.25 in |
| BF: | 0.53 | AK: | 8.5 |
| D: | 4.5 | L: | 9.57 in |
| G: | 3.26 | U: | 1.25 in |
| AF: | 0.38 | AE2: | 0.63 |
| P: | 3.69 in | BD: | 9 |
| T: | 1.938 | V: | 2.75 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Bore Code: | 31 | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 1.79 | Input Keyway: | 1/4 X 2.88 in |
| Output RPM: | 21.9 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

