How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| BF: | 0.53 | BD: | 9 |
| L1: | 12.9 in | LL: | 4.25 in |
| V: | 2.75 in | AJ: | 7.25 |
| G: | 3.26 | AB: | 6.38 |
| I: | 6.1 in | AF: | 0.38 |
| T: | 1.938 | D: | 4.5 |
| AA: | 14 | AK: | 8.5 |
| P: | 3.69 in | BE1: | 0.5 in |
| AE2: | 0.63 | L: | 9.57 in |
| AG: | 8.5 | U: | 1.25 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.79 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Ratio: | 80:1 |
| Model Code: | 42YFC | Series Code: | OE |
| Output Diameter (in): | 1.938 in | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Bore Code: | 31 | Input Keyway: | 1/4 X 2.88 in |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

