How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| AF: | 0.38 | AA: | 14 |
| U: | 1.25 in | AJ: | 7.25 |
| I: | 6.1 in | BE1: | 0.5 in |
| P: | 3.69 in | L: | 9.57 in |
| L1: | 12.9 in | AK: | 8.5 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| BD: | 9 | LL: | 4.25 in |
| BF: | 0.53 | H: | 0.53 in |
| D: | 4.5 | T: | 1.938 |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Input HP @ 1750 RPM: | 12.9 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Ratio: | 10:1 |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 2.88 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Bore Code: | 31 |
| Assembly: | YFC-1 | Output RPM: | 175 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

