How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AF: | 0.38 |
| D: | 4.5 | L: | 9.57 in |
| AA: | 14 | T: | 1.938 |
| AB: | 6.38 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| BE1: | 0.5 in | AG: | 8.5 |
| LL: | 4.25 in | AK: | 8.5 |
| L1: | 12.9 in | AJ: | 7.25 |
| BF: | 0.53 | I: | 6.1 in |
| U: | 1.25 in | AE2: | 0.63 |
| H: | 0.53 in | P: | 3.69 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-1 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 1.2 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 1.938 in |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Input Keyway: | 1/4 X 2.88 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

