How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AB: | 6.38 |
| L: | 9.57 in | AK: | 8.5 |
| P: | 3.69 in | AJ: | 7.25 |
| D: | 4.5 | AF: | 0.38 |
| T: | 1.938 | Center Distance (in): | 4.25 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| L1: | 12.9 in | I: | 6.1 in |
| BF: | 0.53 | U: | 1.25 in |
| V: | 2.75 in | AA: | 14 |
| AG: | 8.5 | BD: | 9 |
| G: | 3.26 | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 25:1 | Model Code: | 42YFC |
| Bore Code: | 31 | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 6.24 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 70 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

