How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | BF: | 0.53 |
| AB: | 6.38 | BD: | 9 |
| AG: | 8.5 | U: | 1.25 in |
| H: | 0.53 in | T: | 1.938 |
| AE2: | 0.63 | L1: | 12.9 in |
| I: | 6.1 in | V: | 2.75 in |
| AF: | 0.38 | G: | 3.26 |
| P: | 3.69 in | AK: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| D: | 4.5 | BE1: | 0.5 in |
Technical Specifications
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 5.23 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 31 | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

