How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | H: | 0.53 in |
| BE1: | 0.5 in | T: | 1.938 |
| U: | 1.25 in | AB: | 6.38 |
| BD: | 9 | L1: | 12.9 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| L: | 9.57 in | D: | 4.5 |
| AK: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | P: | 3.69 in |
| AJ: | 7.25 | G: | 3.26 |
| AF: | 0.38 | BF: | 0.53 |
| LL: | 4.25 in | AG: | 8.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 31 | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 15.5 |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.938 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output RPM: | 339 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

