Grove Gear 42YFC-1-1.938-210TC-60-L1
Part #:42YFC-1-1.938-210TC-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | H: | 0.53 in |
| AG: | 8.5 | AF: | 0.38 |
| L: | 9.57 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 2.75 in | AE2: | 0.63 |
| BF: | 0.53 | I: | 6.1 in |
| L1: | 12.9 in | P: | 3.69 in |
| D: | 4.5 | BD: | 9 |
| U: | 1.25 in | AK: | 8.5 |
| G: | 3.26 | T: | 1.938 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Output RPM: | 29.2 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 31 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Assembly: | YFC-1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 2.7 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

