Grove Gear 42YFC-1-1.938-210TC-60-L2
Part #:42YFC-1-1.938-210TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | U: | 1.25 in |
| I: | 6.1 in | L: | 9.57 in |
| AB: | 6.38 | AE2: | 0.63 |
| H: | 0.53 in | LL: | 4.25 in |
| D: | 4.5 | T: | 1.938 |
| AA: | 14 | AK: | 8.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| V: | 2.75 in | BF: | 0.53 |
| L1: | 12.9 in | AJ: | 7.25 |
| BD: | 9 | AF: | 0.38 |
| AG: | 8.5 | BE1: | 0.5 in |
Technical Specifications
| Service Factor: | 1 | Bore Code: | 31 |
| Model Code: | 42YFC | Series Code: | OE |
| Assembly: | YFC-1 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 1.25 in | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 2.7 | Motor Frame Size: | 210TC |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

