Grove Gear 42YFC-1-1.938-210TC-60-L4
Part #:42YFC-1-1.938-210TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AK: | 8.5 |
| T: | 1.938 | D: | 4.5 |
| L: | 9.57 in | P: | 3.69 in |
| AJ: | 7.25 | G: | 3.26 |
| I: | 6.1 in | BD: | 9 |
| BE1: | 0.5 in | AA: | 14 |
| U: | 1.25 in | V: | 2.75 in |
| AE2: | 0.63 | BF: | 0.53 |
| L1: | 12.9 in | AF: | 0.38 |
| AB: | 6.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
Technical Specifications
| Ratio Range: | 60:1 | Assembly: | YFC-1 |
| Bore Code: | 31 | Motor Frame Size: | 210TC |
| Model Code: | 42YFC | Series Code: | OE |
| Output RPM: | 29.2 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Output Diameter (in): | 1.938 in |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.7 | Ratio: | 60:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

