Grove Gear 42YFC-1-1.938-210TC-60-L9
Part #:42YFC-1-1.938-210TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | T: | 1.938 |
| I: | 6.1 in | BE1: | 0.5 in |
| L: | 9.57 in | U: | 1.25 in |
| AB: | 6.38 | AG: | 8.5 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | LL: | 4.25 in |
| D: | 4.5 | AE2: | 0.63 |
| BF: | 0.53 | AF: | 0.38 |
| P: | 3.69 in | BD: | 9 |
| AK: | 8.5 | H: | 0.53 in |
| V: | 2.75 in | AA: | 14 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.7 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Model Code: | 42YFC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 31 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.938 in |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

