How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AF: | 0.38 |
| P: | 3.69 in | D: | 4.5 |
| Center Distance (in): | 4.25 in | T: | 1.938 |
| AG: | 8.5 | I: | 6.1 in |
| G: | 3.26 | L: | 9.57 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | AB: | 6.38 |
| U: | 1.25 in | BF: | 0.53 |
| H: | 0.53 in | L1: | 12.9 in |
| BE1: | 0.5 in | LL: | 4.25 in |
| V: | 2.75 in | AA: | 14 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 233 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Assembly: | YFC-1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 31 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 14.1 | Ratio: | 7.5:1 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

