How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | AK: | 8.5 |
| G: | 3.26 | U: | 1.25 in |
| P: | 3.69 in | AB: | 6.38 |
| AA: | 14 | L1: | 12.9 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AJ: | 7.25 | LL: | 4.25 in |
| AF: | 0.38 | BF: | 0.53 |
| AG: | 8.5 | V: | 2.75 in |
| BD: | 9 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | D: | 4.5 |
| I: | 6.1 in | T: | 1.938 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.938 in |
| Assembly: | YFC-1 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Ratio: | 7.5:1 | Model Code: | 42YFC |
| Input HP @ 1750 RPM: | 14.1 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output RPM: | 233 |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

