How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | G: | 3.26 |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| H: | 0.53 in | AE2: | 0.63 |
| AB: | 6.38 | BE1: | 0.5 in |
| D: | 4.5 | AK: | 8.5 |
| LL: | 4.25 in | V: | 2.75 in |
| L: | 9.57 in | AJ: | 7.25 |
| AG: | 8.5 | BD: | 9 |
| T: | 1.938 | I: | 6.1 in |
| BF: | 0.53 | AA: | 14 |
| AF: | 0.38 | L1: | 12.9 in |
Technical Specifications
| Ratio Range: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Model Code: | 42YFC | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 2.88 in |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Bore Code: | 31 |
| Output Shaft Assembly Code: | 1 | Assembly: | YFC-1 |
| Ratio: | 7.5:1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 14.1 |
| Housing Material: | Cast Iron | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

