How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | L1: | 12.9 in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | AB: | 6.38 |
| AG: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | L: | 9.57 in |
| U: | 1.25 in | AA: | 14 |
| LL: | 4.25 in | T: | 1.938 |
| I: | 6.1 in | D: | 4.5 |
| BD: | 9 | G: | 3.26 |
| AE2: | 0.63 | AJ: | 7.25 |
| V: | 2.75 in | AF: | 0.38 |
Technical Specifications
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Bore Code: | 31 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 42YFC | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 14.1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 233 |
| Assembly: | YFC-1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.938 in | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

