How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AJ: | 7.25 |
| G: | 3.26 | BE1: | 0.5 in |
| U: | 1.25 in | LL: | 4.25 in |
| AB: | 6.38 | H: | 0.53 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AF: | 0.38 | L1: | 13.46 in |
| P: | 3.69 in | I: | 6.1 in |
| BF: | 0.53 | D: | 4.5 |
| V: | 2.75 in | BD: | 9 |
| AE2: | 0.63 | T: | 1.938 |
| L: | 9.57 in | AG: | 8.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 31 |
| Model Code: | 42YFC | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Input HP @ 1750 RPM: | 1.2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-1 |
| Motor Frame Size: | 250TC | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Series Code: | OE |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

