How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | BE1: | 0.5 in |
| BD: | 9 | G: | 3.26 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | LL: | 4.25 in |
| T: | 1.938 | BF: | 0.53 |
| AE2: | 0.63 | AK: | 8.5 |
| L: | 9.57 in | H: | 0.53 in |
| AA: | 14 | V: | 2.75 in |
| AF: | 0.38 | U: | 1.25 in |
| AJ: | 7.25 | AB: | 6.38 |
| I: | 6.1 in | L1: | 13.46 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Input Diameter (in): | 1.25 in | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Input Keyway: | 1/4 X 2.88 in |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Bore Code: | 31 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

